1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tool Series Suspended Air Blow Gun Set

Air Tool Series Suspended Air Blow Gun Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,839.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Suspended air blow gun set eliminates the troubles of hose and reduces the hose damage caused by shavings.

Features

●Use it by hanging it from the ceiling.
●Body shape that is easy to grasp.
●With 3-point set of gun, hose and spring, flow rate adjustment is possible by turning the gun nozzle.

Usage

●For general cleaning work.

Specification

●Nozzle Length(mm):28
●Nozzle Opening Diameter(mm):2
●Nozzle Mounting Port:G1/8
●Max Working Dimension(mm):2400
●SPQ(set):5
●Max Working Pressure: 0.7MPa
●Surface Treatment(chrome plated finishing)
●Coil Hose: 5 x 8mm(inner diameter x outer diameter)
●Hanging Length: 1070mm

Materials

●Aluminum Die Casting(ADC12)
Part Number
GT300LS
GT300S
GT500LS
GT500S
GT700LS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNormal Operating Range
(mm)
Components of a Package

฿ 1,958.25

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 101200GT50 (With Lever) + CH300 + SG300

฿ 1,839.25

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 101200GT50+CH300+SG300

฿ 2,177.30

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 102000GT50 (With Lever) + CH500 + SG500

฿ 2,141.81

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 102000GT50+CH500+SG500

฿ 2,448.06

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 102800GT50 (With Lever) + CH700 + SG700

Loading...

  1. 1
 

Basic Information

Type Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Body Material Aluminum Die-casting ADC12 Nozzle Material Brass Rod