1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Tools Series-"TSURU-RING" SG Series

Air Tools Series-"TSURU-RING" SG Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 272.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Hose-hanging spring Tsururing SG Series.

 
Part Number
SG1000
SG300
SG500
SG510
SG700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNormal Operating Range
(mm)
Hanging Weight
(g)

฿ 517.85

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 106500200

฿ 272.97

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 101800200

฿ 287.45

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 12 Day(s) 103200200

฿ 384.28

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 5 Day(s) -9001000

฿ 352.76

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 10 Day(s) 104500200

Loading...

  1. 1

Basic Information

Type Related Components Nozzle Shape Standard Features Standard