1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Gun/Tree Gun Usable Screw Part G1/8 Volume Increase Nozzle

Air Gun/Tree Gun Usable Screw Part G1/8 Volume Increase Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 539.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A nozzle that sucks in air from a side hole and sprays it in a conical shape.

 
Part Number
N-AG60L
N-AG60S
N-AG70S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAir Jet Amount
(l/min)
Specifications Horizontal Hole Diameter
(mm)
Nozzle Dia.
(mm)
Hexagon Width Across Flat
(mm)

฿ 683.53

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 10840Approx. 5 times more air amount than usual type9.5319

฿ 539.01

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 10600Although it is small, air flow is approximately 3.5 times of normal nozzle6.52.514

฿ 571.13

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 10640Although it is small, air flow is approximately 4 times of normal nozzle7.02.512

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Standard Features Standard
Nozzle Material Brass Rod