1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Can Be Used With Air Blow Gun / Suspended Air Blow Gun, Adjustable Nozzle

Can Be Used With Air Blow Gun / Suspended Air Blow Gun, Adjustable Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 549.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Although compact, it has an airflow approximately 4 times that of a normal nozzle

[Features]
· Can be freely bent by a large amount

Part Number
AG45-F100
AG45-F150
AG45-F200
AG45-F300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAir Jet Amount
(l/min)
L JAN code Ordering Code

฿ 549.98

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 7 Day(s) 101501204571326801610398-1070

฿ 613.09

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 10150170--

฿ 549.00

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 10150220--

฿ 589.00

KRI AIR BLOW GUN/NOZZLE 1 Piece(s) 3 Day(s) 10140320--

Loading...

  1. 1
 

Basic Information

Type Nozzle Nozzle Shape Long Features Standard
Nozzle Material Brass Rod Specifications Freely bendable in wide angle Nozzle Dia.(mm) 2.3
Hexagon Width Across Flat(mm) 12