1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Can Be Used With Air Blow Gun / Suspended Air Blow Gun, Slender Nozzle

Can Be Used With Air Blow Gun / Suspended Air Blow Gun, Slender Nozzle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Since the pipe diameter is small, cleaning the gap is easy.

 
Part Number
AG45X2X100
AG45X3X100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAir Jet Amount
(l/min)
Nozzle Dia.
(mm)

฿ 400.82

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 10321.0

฿ 400.82

AIR BLOW GUN/NOZZLE 1 Piece(s) Same day 10941.6

Loading...

  1. 1

Basic Information

Type Nozzle Nozzle Shape Long Features Standard
Nozzle Material Brass Rod L 120 Hexagon Width Across Flat(mm) 12