1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Joint Series Fitting Parts No. 28 Bushing (R × G)

SCREWED FITTING

Joint Series Fitting Parts No. 28 Bushing (R × G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 151.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Only available without plating. On the G-thread side, there is a V-groove on the hexagonal angular diameter.

 
Part Number
NO.28X1/4X1/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 151.02

SCREWED FITTING 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material Brass Rod
Nominal of Thread M1 1/4B(8A) Connection Thread Type M1 R Connection Thread Type M2 G (Tapped)
Nominal of Thread M2 1/8B(6A) Applicable Fluid Air Type Fitting
Surface Treatment No Interior Resin Lining No

Please check the type/dimensions/specifications of the part NO.28X1/4X1/8 in the Joint Series Fitting Parts No. 28 Bushing (R × G) series.