1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Joint Series, Fitting Part, No. 07, Hose Joint

SCREWED FITTING

Joint Series, Fitting Part, No. 07, Hose Joint
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 232.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Available with and without plating.

 
Part Number
NO.07X3/8N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 232.65

SCREWED FITTING 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Material Brass Rod Type Hose Fittings Applicable Fluid Air
Connection Thread Nominal 3/8B Hose Connection Type Hose Barb Connection Thread Type G
Shape Straight L Dimension 65.5 d Dimension 11

Please check the type/dimensions/specifications of the part NO.07X3/8N in the Joint Series, Fitting Part, No. 07, Hose Joint series.