1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Joint Series water Port Joint water Port Joint M

Joint Series water Port Joint water Port Joint M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 88.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Hose fitting for mold cooling. [Materials]·Brass rod.

 
Part Number
MJ1M
MJ2M
MJ3M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnection Thread Nominal L Dimension

฿ 88.58

SCREWED FITTING 1 Piece(s) 5 Day(s) 101/8B38

฿ 91.43

SCREWED FITTING 1 Piece(s) 3 Day(s) 101/4B40

฿ 155.25

SCREWED FITTING 1 Piece(s) 5 Day(s) 103/8B42

Loading...

  1. 1

Basic Information

Material Brass Rod Type Hose Fittings Applicable Fluid Air
Hose Connection Type Hose Barb Connection Thread Type R Connection Type Male thread
Shape Straight