(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Hose fitting for mold cooling. [Materials]·Brass rod.
Part Number |
---|
LM1-50 |
LM1-70 |
LM1-100 |
LM1-130 |
LM1-150 |
LM1-170 |
LM1-200 |
LM2-50 |
LM2-70 |
LM2-100 |
LM2-130 |
LM2-150 |
LM2-170 |
LM2-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | L Dimension |
---|---|---|---|---|---|---|---|
฿ 263.49 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 80 | ||
฿ 274.37 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 100 | ||
฿ 302.19 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 130 | ||
฿ 367.50 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 160 | ||
฿ 398.34 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 180 | ||
฿ 548.91 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 200 | ||
฿ 591.24 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 230 | ||
฿ 271.35 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 80 | ||
฿ 282.84 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 100 | ||
฿ 310.05 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 130 | ||
฿ 379.59 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 160 | ||
฿ 410.43 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 180 | ||
฿ 567.66 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 200 | ||
฿ 614.22 | SCREWED FITTING | 1 Piece(s) | 5 Day(s) | 10 | 230 |
Loading...
Material | Brass Rod | Type | Hose Fittings | Applicable Fluid | Air |
---|---|---|---|---|---|
Hose Connection Type | Hose Barb | Connection Thread Type | R | Connection Type | Male thread |
Shape | Straight |
How can we improve?
How can we improve?