1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hose for Air Tools Quattro Hose (for High Pressure)

Hose for Air Tools Quattro Hose (for High Pressure)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,595.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A high-pressure hose supporting a maximum working pressure of 4 MPa.

[Features]
· Ultra flexible. Improved slip characteristics. A high-pressure supporting a maximum working pressure of 4 MPa.
· Supporting a maximum working pressure of 4 MPa, this high-pressure specification drastically improves working speed.
· Using the manufacturer's original new formulation of special materials, the hose is snag-resistant and difficult to break.
· Slides flexibly and smoothly. Excellent flexibility.
· In comparison to conventional high-pressure hoses, the Hose Quattro provides greater flexibility with enhanced maneuverability while working.
· Using the manufacturer's original new formulation on the surface of the hose, the slide performance has been significantly improved to prevent the hose from snagging and breaking.
· In addition, a line has been added the surface of the hose so that you readily see if the hose is twisted.

 
Part Number
QHC-6010
QHC-6020
QHC-6030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Length
(m)

฿ 6,595.54

TGS RESIN HOSE 1 Piece(s) 8 Day(s) 10

฿ 8,354.02

TGS RESIN HOSE 1 Piece(s) 8 Day(s) 20

฿ 8,699.69

TGS RESIN HOSE 1 Piece(s) 8 Day(s) 30

Loading...

  1. 1

Basic Information

Fluid Air Cutting Service Usage No Nominal I.D. d 6
O.D.(Ø) 10 Properties Pressure Resistance / Flexibility Hose Inner Layer Material Special Elastomer
Fitting Used Both Sides Outer Layer Color Pink, Yellow Line Metal Fittings Type Others
Minimum Bending Radius(mm) 18 Operating Temperature Range(°C) -5::60 Operating Pressure Range(MPa) ::4.0
Coupler Specifications One-Touch Coupler for High Pressure Use