1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose for The Air Tools - Super Wynn Soft Hoses II (SWH-6510)

TGS RESIN HOSE

Hose for The Air Tools - Super Wynn Soft Hoses II (SWH-6510)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
▪ Even more supple and smooth. Solves problems such as twisting and popping up.
▪ Hose slipperyness is significantly improved for smooth moving and working.
▪ Superior water-resistance, elasticity, and air tightness makes it ideal for air tools.

 
Part Number
SWH-6510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal I.D. d O.D.
(Ø)
Properties Minimum Bending Radius
(mm)
Qty.
(Coil)
Ordering Unit
(Coil)
JAN code Ordering Code

฿ 17,367.00

TGS RESIN HOSE 1 Piece(s) 12 Day(s) 6.510Pressure Resistance / Flexibility20----

Loading...

  1. 1

Basic Information

Fluid Air Cutting Service Usage No Hose Inner Layer Material Special Elastomer
Fitting Used No Outer Layer Color Green & purple line Operating Temperature Range(°C) -5::60
Operating Pressure Range(MPa) ::1.5 Standard Length(m) 100

Please check the type/dimensions/specifications of the part SWH-6510 in the Hose for The Air Tools - Super Wynn Soft Hoses II series.

Products with similar specification

Part Number
SWH-1116
SWH-8512
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal I.D. d O.D.
(Ø)
Properties Minimum Bending Radius
(mm)
Qty.
(Coil)
Ordering Unit
(Coil)
JAN code Ordering Code

฿ 39,750.00

1 Piece(s) 19 Day(s) 1116--114920048580035411-5023

฿ 25,070.00

1 Piece(s) 10 Day(s) 8.512.5Pressure Resistance / Flexibility40----