(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Prevents the production of algae without exposing to light, eliminating hose clogging (pressure-resistant threaded type).
Fluid | Water | Cutting Service Usage | No | Nominal I.D. d | 15 |
---|---|---|---|---|---|
O.D.(Ø) | 20 | Properties | Pressure Resistance / Oil Resistance / Flexibility | Hose Inner Layer Material | Soft Polyvinyl Chloride |
Fitting Used | No | Outer Layer Color | Black | Minimum Bending Radius(mm) | 60 |
Operating Temperature Range(°C) | -5::60 | Operating Pressure Range(MPa) | null::0.8 | Standard Length(m) | 50 |
Please check the type/dimensions/specifications of the part ゴールデンソフト15 in the Agricultural and Horticultural Hoses - Anti-Algae Golden Soft series.
How can we improve?
How can we improve?