Industrial Hose, Transparent Vinyl Hose

Brand :
TOGAWA INDUSTRY

Caution

    Product Description

    Resin hoses that can be used in a wide range of applications with 40 different sizes from thin to thick.
    [Features]
    ·The material is a flexible PVC product.
    ·The operating temperature range is -5 to +60℃.
    ·The clear type makes it easy to check fluids (air, water).
    ·The manufacturer has a wide range of sizes from thin to thick.
    [Applications]
    ·Convenient for various places such as factory equipment piping, agricultural and gardening watering, and covering materials.

    Product Specification

    External Appearance Example

    Industrial Hose, Transparent Vinyl Hose, External Appearance Example 01

    Material/flexible PVC product

    Specifications Table

    NominalInner diameter (mm)Standard size (m)
    TV-3 x 53200
    TV-4 x 64200
    TV-5 x 75200
    TV-5 x 85200
    TV-6 x 86200
    TV-6 x 96200
    TV-6 x 106100
    TV-7 x 97200
    TV-7 x 107100
    TV-7 x 117100
    TV-8 x 108100
    TV-8 x 118100
    TV-8 x 128100
    TV-9 x 119100
    TV-9 x 129100
    TV-9 x 139100
    TV-10 x 1210100
    TV-10 x 1310100
    TV-10 x 141050
    TV-12 x 141250
    TV-12 x 151250
    TV-12 x 161250
    TV-15 x 171550
    TV-15 x 181550
    TV-18 x 211850
    TV-18 x 221850
    TV-19 x 231950
    TV-19 x 251950
    TV-22 x 262250
    TV-25 x 292550
    TV-25 x 302550
    TV-25 x 312550
    TV-32 x 373250
    TV-32 x 383250
    TV-38 x 443850
    TV-45 x 514530
    TV-50 x 585030
    TV-63 x 736330
    TV-75 x 867530
    TV-90 x 1049020
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat