1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Ball Bearings With Bolts Hex Groove Type (22SUS-6B1.5)

EAS BOLT BEARINGS

Stainless Steel Ball Bearings With Bolts Hex Groove Type (22SUS-6B1.5)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Stainless Steel Ball Bearings With Bolts Hex Groove Type
Stainless steel ball bearings with bolts hex groove type are used in industrial machinery, such as conveyor, and mixers, etc. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Minimum / Maximum (mm.) : 3 and 20
● Outer Diameter Minimum / Maximum (mm.) : 6 and 47
● Width Minimum / Maximum (mm.) : 2.5 and 14
● Precision (JIS) : Class 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

Features

●Since it is a type that set screws (SUS) caulked to the JIS bearing (SUS), loosening of screw and bearing will not occur.

Usage

●For various transport parts, machinery, equipment and so on.

Specification

●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -40 to 140°C

Materials

●Bearing: Stainless steel(SUS 440C)
●Bolt part: Stainless steel(SUS 304)

Warning

●Not a guaranteed value because it is a standard load value.
Part Number
22SUS-6B1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Shoulder Thickness
(mm)
JAN code Trusco code

฿ 315.63

EAS BOLT BEARINGS 1 Piece(s) 1 Day(s) -M62271.5--

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Ball Bearing material SUS440C Bearing Type Double Shielded
Resin Peripheral Shape Flat Basic Dynamic Load Rating(N) 80 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Row Size Standards Metric System
Rolling Element Material Stainless Steel Retainer Type Punching Material of Bolt SUS304

Please check the type/dimensions/specifications of the part 22SUS-6B1.5 in the Stainless Steel Ball Bearings With Bolts Hex Groove Type series.

Frequently Asked Questions (FAQ)

Question: Will the screws come off if radial load is applied?
Answer: The mounting screws are crimped and will not come off.
Question: What is the accuracy class of the crimped bearings?
Answer: JIS Class 0.

Products with similar specification

Part Number
10SUS-6B1.5
13SUS-6B1.5
15SUS-6B1.5
15SUS-6B2
22SUS-6B2
30SUS-6B3.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Shoulder Thickness
(mm)
JAN code Trusco code

฿ 333.66

1 Piece(s) Same day 10M41041.54571242827053385-5198

฿ 344.29

1 Piece(s) 3 Day(s) -M41341.54571242827060385-5210

฿ 314.13

1 Piece(s) 10 Day(s) -M61551.5--

฿ 314.21

1 Piece(s) 1 Day(s) -M61552--

฿ 301.38

1 Piece(s) Same day -M62272--

฿ 549.63

1 Piece(s) Same day -M83093.5--