1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bearing with Bolt Steel-Made Hex Groove Type (22ST-6B2)

EAS BOLT BEARINGS

Bearing with Bolt Steel-Made Hex Groove Type (22ST-6B2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Bearing with Bolt Steel-Made Hex Groove Type
Bearing with Bolt Steel-Made Hex Groove Type are used in industrial machinery, such as conveyor, and mixers, etc. These bearings are available in various sizes to choose from.
[Feature]
● Bearing Size Standards: Metric System
● Inner Diameter Bolt Size : M4, M6 and M8
● Outer Diameter (mm.): 10, 13, 15 ,22 and 30
● Width (mm.) : 4, 5, 7 and 9
● Precision (JIS) : Grade 0
● Bearing Type : Closed (Double Shielded (ZZ))
● Load Direction : Radial Load
[Application]
It is used to support and guide rotating machine's components, such as shafts, wheels, pulleys ,etc

Features

●Since it is a type that set screws caulked to the JIS bearing, loosening of screw and bearing will not occur.

Usage

●For various transport parts, machinery, equipment and so on.

Specification

●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -40 to 140°C

Materials

●Bearing: Steel
●Bolt part: Steel(surface treatment: trivalent chromate plating)
Part Number
22ST-6B2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Shoulder Thickness
(mm)
JAN code Trusco code

฿ 243.90

EAS BOLT BEARINGS 1 Piece(s) 1 Day(s) M62272--

Loading...

  1. 1
 

Basic Information

Raceway Ring Shape Ball Bearing material SUJ2 Bearing Type Double Shielded
Resin Peripheral Shape Flat Basic Dynamic Load Rating(N) 80 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Row Size Standards Metric System
Rolling Element Material Steel Retainer Type Punching Material of Bolt SWCH Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part 22ST-6B2 in the Bearing with Bolt Steel-Made Hex Groove Type series.

Products with similar specification

Part Number
10ST-6B1.5
13ST-6B1.5
15ST-6B1.5
15ST-6B2
22ST-6B1.5
30ST-6B3.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Shoulder Thickness
(mm)
JAN code Trusco code

฿ 271.57

1 Piece(s) 1 Day(s) M41041.54571242827015385-5180

฿ 271.65

1 Piece(s) 1 Day(s) M41341.54571242827022385-5201

฿ 232.00

1 Piece(s) 1 Day(s) M61551.5--

฿ 232.00

1 Piece(s) 1 Day(s) M61552--

฿ 232.00

1 Piece(s) 1 Day(s) M62271.5--

฿ 274.69

1 Piece(s) 12 Day(s) M83093.5--