1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Bearing with Bolt Steel-Made Cross Groove Type (15ST-B2)

EAS BOLT BEARINGS

Bearing with Bolt Steel-Made Cross Groove Type (15ST-B2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Bolts are swaged to precision bearings ensuring no looseness.

 
Part Number
15ST-B2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Width B
(mm)
Shoulder Thickness
(mm)

฿ 237.02

EAS BOLT BEARINGS 1 Piece(s) 3 Day(s) 1552

Loading...

  1. 1

Basic Information

Inner Dia. d(Ø) M6 Raceway Ring Shape Ball Bearing Type Double Shielded
Resin Peripheral Shape Flat Bearing material SUJ2 Basic Dynamic Load Rating(N) 80
Specifications, Environment Standard Load Direction Radial Rolling Element Material Steel
Size Standards Metric System Number of Raceway Ring Rows Single Row Retainer Type Punching
Material of Bolt SWCH Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part 15ST-B2 in the Bearing with Bolt Steel-Made Cross Groove Type series.

Frequently Asked Questions (FAQ)

Question: Will the screws come off if radial load is applied?
Answer: The mounting screws are crimped and will not come off.
Question: What is the accuracy class of the crimped bearings?
Answer: JIS Class 0.

Products with similar specification

Part Number
15ST-B1.5
22ST-B1.5
22ST-B2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Dia. D
(Ø)
Width B
(mm)
Shoulder Thickness
(mm)

฿ 235.47

1 Piece(s) 3 Day(s) 1551.5

฿ 235.47

1 Piece(s) 3 Day(s) 2271.5

฿ 237.02

1 Piece(s) 3 Day(s) 2272