(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Light Load Type
[Features]
· Type with urethane directly seized onto the bearing
Bearing Material | SUJ2 | Outer Ring Type | Flat | Outer Ring Material | Urethane |
---|---|---|---|---|---|
Type | Standard Type | Operating/Environmental Requirement | Standard / Abrasion Resistance |
Please check the type/dimensions/specifications of the part U-0312 in the Urethane Bearing U SERIES series.
Part Number |
---|
U-0416 |
U-0516 |
U-0520 |
U-0620 |
U-0628 |
U-0828 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outer Dia. D (Ø) | Width B (mm) | Inner Diameter or Screw Diameter d (Ø) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|
฿ 370.84 | 30 Piece(s) | 12 Day(s) | 16 | 5 | 4 | 5 | ||
฿ 435.98 | 20 Piece(s) | 12 Day(s) | 16 | 5 | 5 | 5 | ||
฿ 480.21 | 1 Piece(s) | 10 Day(s) | 20 | 5 | 5 | 10 | ||
฿ 480.21 | 1 Piece(s) | 3 Day(s) | 20 | 5 | 6 | 10 | ||
฿ 480.99 | 1 Piece(s) | 3 Day(s) | 28 | 6 | 6 | 15 | ||
฿ 481.61 | 1 Piece(s) | 3 Day(s) | 28 | 7 | 8 | 15 |
How can we improve?
How can we improve?