(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Medium load type
[Features]
· type with urethane seized onto bearing case.
· Features excellent adhesion.
· Made-to-order, so urethane parts can also be changed to a different grade.
· Also, the bearings used can be changed to stainless steel and the like
Part Number |
---|
URP-1545 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operating/Environmental Requirement | Outer Dia. D (Ø) | Width B (mm) | Inner Diameter or Screw Diameter d (Ø) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 679.83 | EAS URETHANE MOLD BEARINGS | 1 Piece(s) | 3 Day(s) | Standard / Abrasion Resistance | 45 | 15 | 15 | 30 |
Loading...
Bearing Material | SUJ2 | Outer Ring Type | Flat | Outer Ring Material | Urethane |
---|---|---|---|---|---|
Type | Standard Type |
Please check the type/dimensions/specifications of the part URP-1545 in the Urethane bearing URP SERIES series.
Part Number |
---|
URP-0830 |
URP-1240 |
URP-2055 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Operating/Environmental Requirement | Outer Dia. D (Ø) | Width B (mm) | Inner Diameter or Screw Diameter d (Ø) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|
฿ 623.29 | 1 Piece(s) | 3 Day(s) | Abrasion Resistance / Standard | 30 | 11 | 8 | 20 | ||
฿ 651.43 | 1 Piece(s) | 3 Day(s) | Abrasion Resistance / Standard | 40 | 14 | 12 | 20 | ||
฿ 722.28 | 1 Piece(s) | 3 Day(s) | Standard | 55 | 18 | 20 | 30 |
How can we improve?
How can we improve?