1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Bearing, EV SERIES (EV-0624)

EAS PLASTIC BEARINGS

Resin Bearing, EV SERIES (EV-0624)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Bearings with resin are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D) Minimum/Maximum (mm.) : 22 and 35
● Inner diameter (d) (mm.) : 6 , 8 and M6X1
● Outer Ring Type : V Groove
● Material
- Resin : Polyacetal
- Bearing : Steel (SUJ2)
[Application]
Bearings with resin are commonly used in industrial machinery.

 
Part Number
EV-0624
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Outer Dia. D
(Ø)
Width B
(mm)
Tightening Method Inner Diameter or Screw Diameter d
(Ø)

฿ 345.86

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) Standard Type247-6

Loading...

  1. 1

Basic Information

Bearing Material SUJ2 Outer Ring Type With a U Groove Outer Ring Material Polyacetal (POM)
Operating/Environmental Requirement Standard Allowable Load(N) 20

Please check the type/dimensions/specifications of the part EV-0624 in the Resin Bearing, EV SERIES series.

Products with similar specification

Part Number
EV-0622
EV-0622-6B
EV-0622-B
EV-0626-B
EV-0630-6B
EV-0630-B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Outer Dia. D
(Ø)
Width B
(mm)
Tightening Method Inner Diameter or Screw Diameter d
(Ø)

฿ 345.78

1 Piece(s) 3 Day(s) Standard Type227-6

฿ 366.00

1 Piece(s) 3 Day(s) [Screw] 6B Type227Hex Groove Bolt TypeM6×1

฿ 366.00

1 Piece(s) 3 Day(s) [Screw] Type B227Cross Groove Bolt TypeM6×1

฿ 376.75

1 Piece(s) 3 Day(s) [Screw] Type B268Cross Groove Bolt TypeM6×1

฿ 367.77

1 Piece(s) 3 Day(s) [Screw] 6B Type309Hex Groove Bolt TypeM6×1

฿ 378.39

1 Piece(s) 3 Day(s) [Screw] Type B309Cross Groove Bolt TypeM6×1