1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Bearing EU SERIES

Resin Bearing EU SERIES
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 345.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

U-groove shape type

[Features]
· Resin-molded product with built-in precision bearing.
· Standard type and type with bolt are available

 
Part Number
EU-0622
EU-0624
EU-0626
EU-0830
EU-0835
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Outer Dia. D
(Ø)
Width B
(mm)
Tightening Method Inner Diameter or Screw Diameter d
(Ø)

฿ 345.74

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -Standard Type227-6

฿ 345.84

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -Standard Type247-6

฿ 346.01

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -Standard Type268-6

฿ 347.33

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -Standard Type309-8

฿ 347.77

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -Standard Type359-8

Loading...

  1. 1

Basic Information

Bearing Material SUJ2 Outer Ring Type Single Flanged Outer Ring Material Polyacetal (POM)
Operating/Environmental Requirement Standard Allowable Load(N) 20