1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Bearing EO SERIES

Resin Bearing EO SERIES
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 332.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

R shape.

[Features]
· Resin-molded product with built-in precision bearing.
· Standard types and types with bolt are available.

 
Part Number
EO-0619
EO-0619-6B
EO-0619-6B-SUS
EO-0619-B
EO-0619-SUS
EO-0620
EO-0620-6B
EO-0620-6B-SUS
EO-0620-B
EO-0620-SUS
EO-0622
EO-0622-6B
EO-0622-6B-SUS
EO-0622-BSALE
EO-0622-SUS
EO-0624
EO-0624-6B
EO-0624-6B-SUS
EO-0624-B
EO-0624-SUS
EO-0626
EO-0626-6B
EO-0626-6B-SUS
EO-0626-B
EO-0626-SUS
EO-0630-6B
EO-0630-6B-SUS
EO-0630-B
EO-0635-6B
EO-0635-6B-SUS
EO-0635-B
EO-0830
EO-0830-SUS
EO-0835
EO-0835-SUS
EO-0840-6B
EO-0840-6B-SUS
EO-0845-6B
EO-0845-6B-SUS
EO-0850-6B
EO-0850-6B-SUS
EO-1040
EO-1040-SUS
EO-1045
EO-1045-SUS
EO-1050
EO-1050-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBearing Material Type Outer Dia. D
(Ø)
Width B
(mm)
Tightening Method Inner Diameter or Screw Diameter d
(Ø)
Allowable Load
(N)

฿ 332.06

EAS PLASTIC BEARINGS 30 Piece(s) 7 Day(s) -SUJ2Standard Type196-620

฿ 376.33

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] 6B Type196Hex Groove Bolt TypeM6×120

฿ 525.57

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type196Hex Groove Bolt TypeM6×120

฿ 421.55

PLASTIC BEARINGS 30 Piece(s) 12 Day(s) -SUJ2[Screw] Type B196Cross Groove Bolt TypeM6×120

฿ 461.29

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type196-620

฿ 332.09

EAS PLASTIC BEARINGS 30 Piece(s) 7 Day(s) -SUJ2Standard Type206-620

฿ 376.36

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] 6B Type206Hex Groove Bolt TypeM6×120

฿ 528.23

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type206Hex Groove Bolt TypeM6×120

฿ 376.36

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] Type B206Cross Groove Bolt TypeM6×120

฿ 461.32

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type206-620

฿ 334.74

EAS PLASTIC BEARINGS 30 Piece(s) 7 Day(s) -SUJ2Standard Type227-620

฿ 421.55

PLASTIC BEARINGS 30 Piece(s) 12 Day(s) -SUJ2[Screw] 6B Type227Hex Groove Bolt TypeM6×120

฿ 525.75

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type227Hex Groove Bolt TypeM6×120

฿ 376.51

฿ 221.88

PLASTIC BEARINGS 1 Piece(s) Same day 10SUJ2[Screw] Type B227Cross Groove Bolt TypeM6×120

฿ 461.47

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type226-620

฿ 332.31

EAS PLASTIC BEARINGS 30 Piece(s) 7 Day(s) -SUJ2Standard Type247-620

฿ 366.13

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] 6B Type247Hex Groove Bolt TypeM6×120

฿ 528.53

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type247Hex Groove Bolt TypeM6×120

฿ 376.61

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] Type B247Cross Groove Bolt TypeM6×120

฿ 461.59

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type246-620

฿ 335.02

EAS PLASTIC BEARINGS 30 Piece(s) 7 Day(s) -SUJ2Standard Type268-620

฿ 365.78

PLASTIC BEARINGS 30 Piece(s) 12 Day(s) -SUJ2[Screw] 6B Type268Hex Groove Bolt TypeM6×120

฿ 528.76

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type268Hex Groove Bolt TypeM6×120

฿ 376.75

EAS PLASTIC BEARINGS 1 Piece(s) 13 Day(s) -SUJ2[Screw] Type B268Cross Groove Bolt TypeM6×120

฿ 461.76

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type268-620

฿ 421.55

PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] 6B Type309Hex Groove Bolt TypeM6×120

฿ 527.56

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type309Hex Groove Bolt TypeM6×120

฿ 367.75

EAS PLASTIC BEARINGS 30 Piece(s) 7 Day(s) -SUJ2[Screw] Type B309Cross Groove Bolt TypeM6×120

฿ 378.71

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] 6B Type359Hex Groove Bolt TypeM6×120

฿ 531.21

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type359Hex Groove Bolt TypeM6×120

฿ 365.09

EAS PLASTIC BEARINGS 30 Piece(s) 7 Day(s) -SUJ2[Screw] Type B359Cross Groove Bolt TypeM6×120

฿ 336.57

PLASTIC BEARINGS 30 Piece(s) 12 Day(s) -SUJ2Standard Type309-820

฿ 463.37

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type309-820

฿ 337.10

PLASTIC BEARINGS 30 Piece(s) 12 Day(s) -SUJ2Standard Type359-820

฿ 463.93

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type359-820

฿ 462.98

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] 6B Type4012Hex Groove Bolt TypeM8×1.2530

฿ 584.75

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type4012Hex Groove Bolt TypeM8×1.2530

฿ 474.67

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] 6B Type4512Hex Groove Bolt TypeM8×1.2530

฿ 585.79

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type4512Hex Groove Bolt TypeM8×1.2530

฿ 464.66

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) -SUJ2[Screw] 6B Type5012Hex Groove Bolt TypeM8×1.2530

฿ 586.92

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440C[Screw] 6B Type5012Hex Groove Bolt TypeM8×1.2530

฿ 431.53

PLASTIC BEARINGS 30 Piece(s) 12 Day(s) -SUJ2Standard Type4012-1030

฿ 516.05

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type4012-1030

฿ 432.57

PLASTIC BEARINGS 30 Piece(s) 12 Day(s) -SUJ2Standard Type4512-1030

฿ 517.00

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type4512-1030

฿ 432.60

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUJ2Standard Type5012-1030

฿ 518.13

EAS PLASTIC BEARINGS 30 Piece(s) 5 Day(s) -SUS440CStandard Type5012-1030

Loading...

  1. 1

Basic Information

Outer Ring Type Spherical Surface Outer Ring Material Polyacetal (POM) Operating/Environmental Requirement Standard