1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Bearing E SERIES (E-0516)

EAS PLASTIC BEARINGS

Resin Bearing E SERIES (E-0516)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Flat shape.

[Features]
· Resin-molded product with built-in precision bearing.
· Standard types and types with bolt are available.

Features

●A plastic molded bearing with plastic molding bearings.
●The peripheral part has noise and vibration absorption effect compared with iron.

Usage

●Guide roller, door roller, for presser/clamper roller.

Specification

●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -20 to 80°C

Materials

●Bearing: Steel
●Peripheral Part: Polyacetal resin(POM)
●Bolt part: Steel(surface treatment: trivalent chromate plating)
Part Number
E-0516
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBearing Material Type Outer Dia. D
(Ø)
Width B
(mm)
Tightening Method Inner Diameter or Screw Diameter d
(Ø)
Allowable Load
(N)

฿ 395.30

EAS PLASTIC BEARINGS 1 Piece(s) 3 Day(s) SUJ2Standard Type165-510

Loading...

  1. 1
 

Basic Information

Outer Ring Type Flat Outer Ring Material Polyacetal (POM) Operating/Environmental Requirement Standard

Please check the type/dimensions/specifications of the part E-0516 in the Resin Bearing E SERIES series.

Products with similar specification

Part Number
E-0414-6B
E-0414-6B-SUS
E-0414-SUS
E-0516-SUS
E-0518-SUS
E-0619
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBearing Material Type Outer Dia. D
(Ø)
Width B
(mm)
Tightening Method Inner Diameter or Screw Diameter d
(Ø)
Allowable Load
(N)

฿ 425.20

30 Piece(s) 5 Day(s) SUJ2[Screw] 6B Type145Hex Groove Bolt TypeM410

฿ 585.48

30 Piece(s) 5 Day(s) SUS440C[Screw] 6B Type145Hex Groove Bolt TypeM410

฿ 518.69

30 Piece(s) 5 Day(s) SUS440CStandard Type145-410

฿ 521.29

30 Piece(s) 5 Day(s) SUS440CStandard Type165-510

฿ 518.88

30 Piece(s) 5 Day(s) SUS440CStandard Type185-510

฿ 345.64

1 Piece(s) 3 Day(s) SUJ2Standard Type196-620