(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The same internal structure as the 6000-type deep-groove ball bearing, with both surfaces sealed with rubber seals for mounting to the shaft using an eccentric wheel.
Part Number |
---|
U000+ER |
U002+ER |
U003+ER |
U004+ER |
U005+ER |
U006+ER |
U08+ER |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. (mm) (Ø) | Basic Load Rating Cr (KN) | Basic Load Rating Cor (KN) |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | ASH INSERT BEARING U+ER | 1 Piece(s) | Quote | 10 | 10 | 4.6 | 2 | ||
฿ 100.00 | ASH INSERT BEARING U+ER | 1 Piece(s) | Quote | 10 | 15 | 5.6 | 2.8 | ||
฿ 100.00 | ASH INSERT BEARING U+ER | 1 Piece(s) | Quote | 10 | 17 | 6 | 3.3 | ||
฿ 100.00 | ASH INSERT BEARING U+ER | 1 Piece(s) | Quote | 10 | 20 | 9.35 | 5.1 | ||
฿ 100.00 | ASH INSERT BEARING U+ER | 1 Piece(s) | Quote | 10 | 25 | 10.1 | 5.8 | ||
฿ 100.00 | ASH INSERT BEARING U+ER | 1 Piece(s) | Quote | 10 | 30 | 13.2 | 8.3 | ||
฿ 100.00 | ASH INSERT BEARING U+ER | 1 Piece(s) | Quote | 10 | 8 | 3.3 | 1.26 |
Loading...
Unit, Type | Insert Bearing Unit | Unit Body Material | Silver | Type of Insert Bearing | Cylindrical Bore Shape with Eccentric Wheel |
---|---|---|---|---|---|
Type of Pillow Blocks | Standard | Rolling Element Material | Stainless Steel | Surface Treatment | No |
How can we improve?
How can we improve?