(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features a spherical outer diameter surface for alignment and a two-layer sealed bearing fixed to the shaft on one side of the wide inner ring with two hex socket head set screws.
Part Number |
---|
K000 |
K001 |
K003 |
K004 |
K005 |
K006 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. (mm) (Ø) | Basic Load Rating Cr (KN) | Basic Load Rating Cor (KN) |
---|---|---|---|---|---|---|---|---|---|
฿ 100.00 | ASH INSERT BEARING K | 1 Piece(s) | Quote | 10 | 10 | 4.6 | 2 | ||
฿ 100.00 | ASH INSERT BEARING K | 1 Piece(s) | Quote | 10 | 12 | 5.1 | 2.4 | ||
฿ 100.00 | ASH INSERT BEARING K | 1 Piece(s) | Quote | 10 | 17 | 6 | 3.3 | ||
฿ 100.00 | ASH INSERT BEARING K | 1 Piece(s) | Quote | 10 | 20 | 9.35 | 5.1 | ||
฿ 100.00 | ASH INSERT BEARING K | 1 Piece(s) | Quote | 10 | 25 | 10.1 | 5.8 | ||
฿ 100.00 | ASH INSERT BEARING K | 1 Piece(s) | Quote | 10 | 30 | 13.2 | 6.3 |
Loading...
Unit, Type | Insert Bearing Unit | Unit Body Material | Cast iron made | Type of Pillow Blocks | Standard |
---|---|---|---|---|---|
Rolling Element Material | Stainless Steel | Surface Treatment | No |
How can we improve?
How can we improve?