(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Feature]
· Smaller and more lightweight than conventional insert bearing units.
· Also, the bearing box is marked with a center mark for easy positioning.
Part Number |
---|
UP000 |
UP001 |
UP002 |
UP003 |
UP004 |
UP005 |
UP006 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. (mm) (Ø) | H (mm) | Basic Load Rating Cr (KN) | Basic Load Rating Cor (KN) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 400.14 | INSERT BEARING UP | 1 Piece(s) | Same day | 10 | 10 | 18 | 4.6 | 2 | ||
฿ 525.35 | INSERT BEARING UP | 1 Piece(s) | Same day | 10 | 12 | 19 | 5.1 | 2.4 | ||
฿ 441.38 | INSERT BEARING UP | 1 Piece(s) | 3 Day(s) | 10 | 15 | 22 | 5.6 | 2.8 | ||
฿ 537.68 | ASH INSERT BEARING UP | 1 Piece(s) | 3 Day(s) | 10 | 17 | 24 | 6 | 3.3 | ||
฿ 477.67 | INSERT BEARING UP | 1 Piece(s) | 3 Day(s) | 10 | 20 | 28 | 9.35 | 5.1 | ||
฿ 610.82 | INSERT BEARING UP | 1 Piece(s) | Same day | 10 | 25 | 32 | 10.1 | 5.8 | ||
฿ 769.94 | INSERT BEARING UP | 1 Piece(s) | Same day | 10 | 30 | 36 | 13.2 | 8.3 |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Pillow unit | Unit Body Material | Silver |
---|---|---|---|---|---|
Type of Insert Bearing | Cylindrical Bore Shape with Eccentric Wheel | Type of Pillow Blocks | Lightweight | Rolling Element Material | Stainless Steel |
Surface Treatment | No |
How can we improve?
How can we improve?