(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Feature]
· Both the bearing and the bearing box are made of corrosion-resistant stainless steel, making the product suitable for use with machines vulnerable to rust.
Part Number |
---|
MUCFL204 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,836.63 | ASH INSERT BEARING MUCFL | 1 Piece(s) | Same day |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Diamond Flange Shape Unit | Shaft Dia. (mm)(Ø) | 20 |
---|---|---|---|---|---|
Unit Body Material | Stainless Steel | Type of Insert Bearing | Cylindrical Bore Shape with Set Screw | Type of Pillow Blocks | Standard |
Rolling Element Material | Stainless Steel | H(mm) | 113 | Surface Treatment | No |
Basic Load Rating Cr(KN) | 10.9 | Basic Load Rating Cor(KN) | 5.3 |
Please check the type/dimensions/specifications of the part MUCFL204 in the Diamond Flange Mount Unit, Stainless Steel Series with Set Screws, Cylindrical Hole Shape, MUCFL Shape series.
How can we improve?
How can we improve?