(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Combines a built-in bearing with a rubber seal in a simple double steel plate bearing box structure, making it suitable for a transmission shaft with a relatively light load and medium to low speed.
Part Number |
---|
BPF1 |
BPF2 |
BPF3 |
BPF4 |
BPF6 |
BPF7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. (mm) (Ø) | H (mm) | Basic Load Rating Cr (KN) | Basic Load Rating Cor (KN) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 411.66 | ASH INSERT BEARING BPF | 1 Piece(s) | 39 Day(s) | 10 | 12 | 81 | 9.55 | 4.8 | ||
฿ 411.66 | ASH INSERT BEARING BPF | 1 Piece(s) | 39 Day(s) | 10 | 15 | 81 | 9.55 | 4.8 | ||
฿ 411.66 | ASH INSERT BEARING BPF | 1 Piece(s) | 39 Day(s) | 10 | 17 | 81 | 9.55 | 4.8 | ||
฿ 434.67 | ASH INSERT BEARING BPF | 1 Piece(s) | 8 Day(s) | 10 | 20 | 90 | 12.8 | 6.6 | ||
฿ 645.00 | ASH INSERT BEARING BPF | 1 Piece(s) | 39 Day(s) | 10 | 30 | 113 | 19.6 | 11.3 | ||
฿ 811.66 | ASH INSERT BEARING BPF | 1 Piece(s) | 39 Day(s) | 10 | 35 | 122 | 25.9 | 15.4 |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Diamond Flange Shape Unit | Type of Pillow Blocks | Standard |
---|---|---|---|---|---|
Rolling Element Material | Stainless Steel | Surface Treatment | No |
How can we improve?
How can we improve?