(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Feature]
· The bearing box is a diamond shape mounted with two bolts, so it can be used in any place and is simple to mount to machines.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Dia. (mm) (Ø) | Basic Load Rating Cr (KN) | Basic Load Rating Cor (KN) | With / Without Cover | Seal Type | Specifications | Flange dimensions a (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 492.30 | INSERT BEARING UCFL | 1 Piece(s) | Same day | 10 | 12 | 12.8 | 6.6 | No | Standard | Oil Supply Type | 113 | ||
฿ 539.43 | INSERT BEARING UCFL | 1 Piece(s) | Same day | 10 | 15 | 12.8 | 6.6 | No | Standard | Oil Supply Type | 113 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 15.875 | 12.8 | 6.6 | No | Standard | Oil Supply Type | 113 | ||
฿ 756.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 15 | 12.8 | 6.6 | Steel plate (shaft end cover) | Standard | Oil Supply Type | 113 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 15 | 12.8 | 6.6 | Steel plate (shaft end cover) | Standard | Oil-Free Type | 113 | ||
฿ 486.86 | INSERT BEARING UCFL | 1 Piece(s) | Same day | 10 | 17 | 12.8 | 6.6 | No | Standard | Oil Supply Type | 113 | ||
฿ 751.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 17 | 12.8 | 6.6 | Steel plate (shaft end cover) | Standard | Oil Supply Type | 113 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | 20 Day(s) | 10 | 17 | 12.8 | 6.6 | No | Standard | Oil-Free Type | 113 | ||
฿ 436.67 | INSERT BEARING UCFL | 1 Piece(s) | Same day | 10 | 20 | 12.8 | 6.6 | No | Standard | Oil Supply Type | 113 | ||
฿ 650.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | 60 Day(s) | 10 | 19.05 | 12.8 | 6.6 | No | Standard | Oil Supply Type | 113 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 19.05 | 12.8 | 6.6 | No | Standard | Oil-Free Type | 113 | ||
฿ 720.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 20 | 12.8 | 6.6 | Steel plate (cover with rubber seal) | Standard | Oil Supply Type | 113 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 20 | 12.8 | 6.6 | Steel plate (cover with rubber seal) | Standard | Oil-free type (steel plug attached type) | 113 | ||
฿ 720.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 20 | 12.8 | 6.6 | Steel plate (shaft end cover) | Standard | Oil Supply Type | 113 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 20 | 12.8 | 6.6 | Steel plate (shaft end cover) | Standard | Oil-free type (steel plug attached type) | 113 | ||
฿ 539.28 | ASH INSERT BEARING UCFL | 1 Piece(s) | 3 Day(s) | 10 | 20 | 12.8 | 6.6 | No | Standard | Oil-Free Type | 113 | ||
฿ 475.00 | INSERTBEARINGUCFL | 1 Piece(s) | Same day | 10 | 25 | 14 | 7.9 | No | Standard | Oil Supply Type | 130 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 22.225 | 14 | 7.9 | No | Standard | Oil Supply Type | 130 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 22.225 | 14 | 7.9 | No | Standard | Oil-Free Type | 130 | ||
฿ 550.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Same day | 10 | 25.4 | 14 | 7.9 | No | Standard | Oil Supply Type | 130 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 25 | 14 | 7.9 | Steel plate (shaft end cover) | Standard | Oil-free type (steel plug attached type) | 130 | ||
฿ 589.09 | ASH INSERT BEARING UCFL | 1 Piece(s) | 8 Day(s) | 10 | 25 | 14 | 7.9 | No | Standard | Oil-Free Type | 130 | ||
฿ 683.33 | INSERTBEARINGUCFL | 1 Piece(s) | Same day | 10 | 30 | 19.6 | 11.3 | No | Standard | Oil Supply Type | 148 | ||
฿ 1,070.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 30 | 19.6 | 11.3 | Steel plate (cover with rubber seal) | Standard | Oil Supply Type | 148 | ||
฿ 1,133.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 30 | 19.6 | 11.3 | Steel plate (shaft end cover) | Standard | Oil Supply Type | 148 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 30 | 19.6 | 11.3 | Steel plate (shaft end cover) | Standard | Oil-free type (steel plug attached type) | 148 | ||
฿ 808.98 | ASH INSERT BEARING UCFL | 1 Piece(s) | 8 Day(s) | 10 | 30 | 19.6 | 11.3 | No | Standard | Oil-Free Type | 148 | ||
฿ 810.00 | INSERT BEARING UCFL | 1 Piece(s) | 3 Day(s) | 10 | 35 | 25.9 | 15.4 | No | Standard | Oil Supply Type | 161 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 31.75 | 25.9 | 15.4 | No | Standard | Oil Supply Type | 161 | ||
฿ 1,250.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 35 | 25.9 | 15.4 | Steel plate (cover with rubber seal) | Standard | Oil Supply Type | 161 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 35 | 25.9 | 15.4 | Steel plate (cover with rubber seal) | Standard | Oil-free type (steel plug attached type) | 161 | ||
฿ 1,250.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 35 | 25.9 | 15.4 | Steel plate (shaft end cover) | Standard | Oil Supply Type | 161 | ||
฿ 957.13 | ASH INSERT BEARING UCFL | 1 Piece(s) | 8 Day(s) | 10 | 35 | 25.9 | 15.4 | No | Standard | Oil-Free Type | 161 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 35 | 25.9 | 15.4 | No | Triple | Oil Supply Type | 161 | ||
฿ 963.33 | INSERTBEARINGUCFL | 1 Piece(s) | Same day | 10 | 40 | 29.3 | 17.9 | No | Standard | Oil Supply Type | 175 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 38.1 | 29.3 | 17.9 | No | Standard | Oil Supply Type | 175 | ||
฿ 1,483.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 40 | 29.3 | 17.9 | Steel plate (cover with rubber seal) | Standard | Oil Supply Type | 175 | ||
฿ 1,483.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 40 | 29.3 | 17.9 | Steel plate (shaft end cover) | Standard | Oil Supply Type | 175 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 40 | 29.3 | 17.9 | Steel plate (shaft end cover) | Standard | Oil-free type (steel plug attached type) | 175 | ||
฿ 1,133.10 | ASH INSERT BEARING UCFL | 1 Piece(s) | 8 Day(s) | 10 | 40 | 29.3 | 17.9 | No | Standard | Oil-Free Type | 175 | ||
฿ 1,088.33 ฿ 653.11 | INSERT BEARING UCFL | 1 Piece(s) | Same day | 10 | 45 | 33 | 20.5 | No | Standard | Oil Supply Type | 188 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 44.45 | 33 | 20.5 | No | Standard | Oil Supply Type | 188 | ||
฿ 1,683.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 45 | 33 | 20.5 | Steel plate (cover with rubber seal) | Standard | Oil Supply Type | 188 | ||
฿ 1,683.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 45 | 33 | 20.5 | Steel plate (shaft end cover) | Standard | Oil Supply Type | 188 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 45 | 33 | 20.5 | Steel plate (shaft end cover) | Standard | Oil-free type (steel plug attached type) | 188 | ||
฿ 1,273.39 | ASH INSERT BEARING UCFL | 1 Piece(s) | 8 Day(s) | 10 | 45 | 33 | 20.5 | No | Standard | Oil-Free Type | 188 | ||
฿ 1,323.33 | INSERTBEARINGUCFL | 1 Piece(s) | Same day | 10 | 50 | 35.5 | 23.2 | No | Standard | Oil Supply Type | 197 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 50 | 35.5 | 23.2 | No | Standard | Oil-free type (steel plug attached type) | 197 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 50 | 35.5 | 23.2 | Steel plate (cover with rubber seal) | Standard | Oil-free type (steel plug attached type) | 197 | ||
฿ 2,033.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 50 | 35.5 | 23.2 | Steel plate (shaft end cover) | Standard | Oil Supply Type | 197 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 50 | 35.5 | 23.2 | Steel plate (shaft end cover) | Standard | Oil-free type (steel plug attached type) | 197 | ||
฿ 1,878.70 | ASH INSERT BEARING UCFL | 1 Piece(s) | 8 Day(s) | 10 | 55 | 43 | 29.4 | No | Standard | Oil Supply Type | 224 | ||
฿ 2,433.82 | ASH INSERT BEARING UCFL | 1 Piece(s) | 8 Day(s) | 10 | 60 | 52.5 | 36.1 | No | Standard | Oil Supply Type | 250 | ||
฿ 3,585.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 65 | 57.5 | 40 | No | Standard | Oil Supply Type | 258 | ||
฿ 4,376.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 70 | 62 | 44 | No | Standard | Oil Supply Type | 265 | ||
฿ 4,986.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 75 | 66 | 48.2 | No | Standard | Oil Supply Type | 275 | ||
฿ 5,980.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 80 | 72.5 | 53 | No | Standard | Oil Supply Type | 290 | ||
฿ 7,298.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 85 | 83.5 | 61.8 | No | Standard | Oil Supply Type | 305 | ||
฿ 9,133.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 90 | 95.5 | 71.4 | No | Standard | Oil Supply Type | 320 | ||
฿ 1,170.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 25 | 21.3 | 10.9 | No | Standard | Oil Supply Type | 150 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 25 | 21.3 | 10.9 | No | Standard | Oil-free type (steel plug attached type) | 150 | ||
฿ 1,480.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 30 | 26.8 | 15 | No | Standard | Oil Supply Type | 180 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 30 | 26.8 | 15 | No | Standard | Oil-free type (steel plug attached type) | 180 | ||
฿ 2,100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | 60 Day(s) | 10 | 35 | 33.5 | 19.2 | No | Standard | Oil Supply Type | 185 | ||
฿ 100.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 35 | 33.5 | 19.2 | No | Standard | Oil-free type (steel plug attached type) | 161 | ||
฿ 2,026.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 40 | 40.5 | 23.9 | No | Standard | Oil Supply Type | 200 | ||
฿ 2,685.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 45 | 51.5 | 29.5 | No | Standard | Oil Supply Type | 230 | ||
฿ 3,458.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 50 | 61.5 | 38.2 | No | Standard | Oil Supply Type | 240 | ||
฿ 5,006.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 60 | 81.5 | 52 | No | Standard | Oil Supply Type | 270 | ||
฿ 6,115.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 65 | 92.5 | 59.7 | No | Standard | Oil Supply Type | 295 | ||
฿ 7,413.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 70 | 104 | 68 | No | Standard | Oil Supply Type | 315 | ||
฿ 8,961.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 75 | 114 | 76.9 | No | Standard | Oil Supply Type | 320 | ||
฿ 11,483.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 80 | 123 | 86.4 | No | Standard | Oil Supply Type | 355 | ||
฿ 13,011.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 85 | 132 | 96.5 | No | Standard | Oil Supply Type | 370 | ||
฿ 14,596.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 90 | 143 | 107.2 | No | Standard | Oil Supply Type | 385 | ||
฿ 17,616.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 95 | 153 | 118.4 | No | Standard | Oil Supply Type | 405 | ||
฿ 21,111.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 100 | 173 | 140.4 | No | Standard | Oil Supply Type | 440 | ||
฿ 29,403.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 110 | 205 | 178.8 | No | Standard | Oil Supply Type | 470 | ||
฿ 61,520.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 140 | 255 | 246 | No | Standard | Oil Supply Type | 600 | ||
฿ 1,155.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 25 | 19.6 | 11.3 | No | Standard | Oil Supply Type | 141 | ||
฿ 1,360.00 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 30 | 25.9 | 15.4 | No | Standard | Oil Supply Type | 156 | ||
฿ 1,718.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 35 | 29.3 | 17.9 | No | Standard | Oil Supply Type | 171 | ||
฿ 2,218.33 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 45 | 35.5 | 23.2 | No | Standard | Oil Supply Type | 189 | ||
฿ 2,641.66 | ASH INSERT BEARING UCFL | 1 Piece(s) | Quote | 10 | 50 | 43 | 29.4 | No | Standard | Oil Supply Type | 216 |
Loading...
Unit, Type | Insert Bearing Unit | Bearing Unit, Type | Diamond Flange Shape Unit | Unit Body Material | Cast iron made |
---|---|---|---|---|---|
Type of Insert Bearing | Cylindrical Bore Shape with Set Screw | Type of Pillow Blocks | Standard | Rolling Element Material | Stainless Steel |
Surface Treatment | No |
How can we improve?
How can we improve?