1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ball Bearing Unit, Pillow-Type Unit, Cylindrical-Bore Type With Set Screws, UCPA Type

Ball Bearing Unit, Pillow-Type Unit, Cylindrical-Bore Type With Set Screws, UCPA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 523.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A more compact bearing box than the pillow-type unit UCP200 type, with screw holes for mounting to suit areas with space restrictions.

 
Part Number
UCPA201
UCPA202
UCPA203
UCPA204
UCPA205
UCPA206
UCPA207
UCPA208
UCPA209
UCPA210
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
H
(mm)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)

฿ 663.25

ASH INSERT BEARING UCPA 1 Piece(s) 8 Day(s) 101230.212.86.6

฿ 663.25

ASH INSERT BEARING UCPA 1 Piece(s) 3 Day(s) 101530.212.86.6

฿ 657.20

ASH INSERT BEARING UCPA 1 Piece(s) 8 Day(s) 101730.212.86.6

฿ 523.33

ASHINSERTBEARINGUCPA 1 Piece(s) Same day 102030.212.86.6

฿ 576.67

ASHINSERTBEARINGUCPA 1 Piece(s) Same day 102536.5147.9

฿ 775.00

ASHINSERTBEARINGUCPA 1 Piece(s) Same day 103042.919.611.3

฿ 903.33

ASHINSERTBEARINGUCPA 1 Piece(s) 3 Day(s) 103547.625.915.4

฿ 1,106.67

ASHINSERTBEARINGUCPA 1 Piece(s) 3 Day(s) 104049.229.317.9

฿ 1,489.27

ASH INSERT BEARING UCPA 1 Piece(s) 8 Day(s) 104554.23320.5

฿ 1,717.85

ASH INSERT BEARING UCPA 1 Piece(s) 8 Day(s) 105057.235.523.2

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Unit Body Material Cast iron made
Type of Pillow Blocks Standard Rolling Element Material Stainless Steel Surface Treatment No