1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pillow Block Unit with Set Screws, Cylindrical Hole Shape, UCP (Part Number)

ASH INSERT BEARING UCP

Pillow Block Unit with Set Screws, Cylindrical Hole Shape, UCP
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standard part number. Bearing box with a sturdy integrated structure and inserted bearing. Used with a wide range of transmission equipment. Cast Iron Series

[Feature]
· Logical Steel Center: The outer wheel's outer diameter is machined into a ball surface, fitting around the center of a bearing box machined in the same way. Because both of the spherical surfaces can be aligned, this ensures logical operation of the machinery and stops erratic shaft center behavior, preventing excessive force from being applied to the bearing due to complications.
· Supply method: Simply supply fresh grease at arbitrary intervals and ensure that the bearing internal workings are ejecting old grease to the exterior as much as possible to extend lifespan for both grease supplies and the bearing. The Cast Iron Series comes standard with a supply method to ensure that it can be used in severe conditions for long periods of time with complete confidence.
· Excellent sealing equipment: The bearing is double-sealed with a steel plate slinger and a heat-resistant and oil resistant synthetic rubber seal. Friction is low and even if the shaft tilts the seal contact is unchanged. The result is an extremely effective seal that prevents both grease leaks and contamination of the interior by external trash and moisture. Can be used with confidence even in extremely poor conditions.
· This insert bearing unit with a cover can be used with confidence in poor environmental conditions such as factories engaged in steel manufacturing, milling, cement making, and casting, and in machines for aircraft, air conditioning, and public works. The advance receiving box for units with set screws and adapters included has a steel plate or cast iron cover mounted for dust prevention, and both the bearing and the bearing box are processed with sealing equipment to improve dust-proof properties.
· Deep groove-shaped internal structure: The bearing interior is identical to the deep groove ball bearing structure of the 6200 and 6300 shape. For this reason, it can support both radial and axial loads and is low noise.
· Bearing and bearing box compatibility: Because the bearing and bearing box have mutual compatibility, the bearing can be replaced on its own as necessary, which is extremely convenient.
· Easy handling: The insert bearing unit is an integrated combination of a bearing and bearing box. The bearing is preloaded with an appropriate amount of high quality lubricant grease, so it can be operating immediately as is after mounting. For this reason, there is no concern of contaminants and other materials entering the bearing during handling, preventing trouble during mounting before it occurs.
· Simple mounting on the shaft: The insert bearing unit can be mounted to the shaft on the side of the inner ring with the two included hex socket head set screws, to the inner ring using the included mounting adapter for the tapered hole in the inner diameter, or mounted with the included eccentric wheel. All of these methods are simple procedures, and the shaft machining is easy.

Part Number
UCP203C4HR5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
With / Without Cover Seal Type Heat Resistance Specifications Specifications Installation surface to shaft center dimension h
(mm)
Internal Clearance Symbol

฿ 843.33

ASH INSERT BEARING UCP 1 Piece(s) Quote -1712.86.6NoStandardApplicableOil Supply Type30.2C4

Loading...

  1. 1
 

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow unit Unit Body Material Cast iron made
Type of Insert Bearing Cylindrical Bore Shape with Set Screw Type of Pillow Blocks Standard Rolling Element Material Stainless Steel
Surface Treatment No

Please check the type/dimensions/specifications of the part UCP203C4HR5 in the Pillow Block Unit with Set Screws, Cylindrical Hole Shape, UCP series.

Products with similar specification

Part Number
UCP201
UCP202
UCP203
UCP204
UCP204C
UCP204G00
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Dia. (mm)
(Ø)
Basic Load Rating Cr
(KN)
Basic Load Rating Cor
(KN)
With / Without Cover Seal Type Heat Resistance Specifications Specifications Installation surface to shaft center dimension h
(mm)
Internal Clearance Symbol

฿ 517.49

1 Piece(s) 3 Day(s) 101212.86.6NoStandardNot CompliantOil Supply Type30.2-

฿ 451.28

1 Piece(s) Same day 101512.86.6NoStandardNot CompliantOil Supply Type30.2-

฿ 446.88

1 Piece(s) Same day 101712.86.6NoStandardNot CompliantOil Supply Type30.2-

฿ 441.67

1 Piece(s) Same day 102012.86.6NoStandardNot CompliantOil Supply Type33.3-

฿ 885.00

1 Piece(s) Quote 102012.86.6Steel plate (cover with double rubber seals)StandardNot CompliantOil Supply Type33.3-

฿ 587.23

1 Piece(s) 3 Day(s) 102012.86.6NoStandardNot CompliantOil-Free Type33.3-