1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Nut (Type 1, Small Size)【1-500 Pieces Per Package】

Nylon Nut (Type 1, Small Size)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Frictional force generated between the nylon ring and the screw part of the bolt reduces shock and vibration and prevents the screw from loosening.

Part Number
NN1S-M8-3W
NN1S-M8-C
NN1S-M8-U
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Surface Treatment (Details)

฿ 3,521.53

NYLON NUT SMALL TYPE 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 2,601.15

NYLON NUT SMALL TYPE 1 Pack(s)

500 Pieces Per Package

5 Day(s) -Chromate Plating[Chromate Plating] Chromate Plating

฿ 19.05

NYLON NUT SMALL TYPE 1 Piece(s) 5 Day(s) -Bright Chromate PlatingBright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Iron Applications, Functions Stop loosening
Thread Type Metric coarse Locking Details Nylon Nut Hex Nut Type A Type
Wrench Flats(mm) 12 Height(mm) 10 Pitch(mm) 1.25