1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Nut (Type 1, Fine Details)【1-200 Pieces Per Package】

Nylon Nut (Type 1, Fine Details)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 16.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Frictional force generated between the nylon ring and the screw part of the bolt reduces shock and vibration and prevents the screw from loosening.

Part Number
NN1H-M8-3W
NN1H-M10-3W
NN1H-M10-C
NN1H-M10-U
NN1H-M12-3W
NN1H-M12-C
NN1H-M14-3W
NN1H-M14-C
NN1H-M14-U
NN1H-M16-3W
NN1H-M16-C
NN1H-M18-3W
NN1H-M20-U
NN1H-M24-3W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details) Wrench Flats
(mm)
Height
(mm)
Pitch
(mm)

฿ 24.77

NYLON NUT FINE PITCH 1 Piece(s) 5 Day(s) 108Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1381

฿ 45.72

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) 1010Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White17121.25

฿ 1,858.29

NYLON NUT FINE PITCH 1 Pack(s)

200 Pieces Per Package

5 Day(s) -10Chromate PlatingBox/package[Chromate Plating] Chromate Plating17121.25

฿ 35.24

NYLON NUT FINE PITCH 1 Piece(s) 5 Day(s) -10Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating17121.25

฿ 16.30

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) 1012Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1914.41.25

฿ 1,800.00

NYLON NUT FINE PITCH 1 Pack(s)

150 Pieces Per Package

5 Day(s) -12Chromate PlatingBox/package[Chromate Plating] Chromate Plating1914.41.25

฿ 104.77

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) 1014Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White22161.5

฿ 89.53

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) -14Chromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating22161.5

฿ 37.80

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) -14Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating22161.5

฿ 120.00

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) 1016Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White24181.5

฿ 94.29

NYLON NUT FINE PITCH 1 Piece(s) 5 Day(s) -16Chromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating24181.5

฿ 201.65

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) 1018Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White27202

฿ 254.86

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) -20Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating30202

฿ 490.09

NYLON NUT FINE PITCH 1 Piece(s) Available 5 Day(s) 1024Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White36242

Loading...

  1. 1

Basic Information

Material Iron Applications, Functions Stop loosening Thread Type Metric fine
Locking Details Nylon Nut Hex Nut Type A Type