1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut (DIN Standard)

Hex Nut (DIN Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Stainless steel
[Surface treatment] None Thread
[Type]Metric coarse, Application/Function, Normal
[Surface treatment](Details) none
[Nominal Thread (M)] 1 1.2 1.4 1.6
[Height (mm)] 0.8 1.0 1.2 1.3 width across flats (mm) 2.5 3.0 3.2
[Pitch (mm)] 0.25 0.3 0.35

Part Number
HND-M1.0-SUS
HND-M1.2-SUS
HND-M1.4-SUS
HND-M1.6-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Height
(mm)
Wrench Flats
(mm)
Pitch
(mm)

฿ 37.16

HEXAGON NUT DIN 1 Piece(s) Same day 1010.82.50.25

฿ 49.94

LFC HEXAGON NUT DIN 1 Piece(s) 5 Day(s) 101.21.03.00.25

฿ 48.00

HEXAGON NUT DIN 1 Piece(s) 5 Day(s) 101.41.23.00.3

฿ 7.35

HEXAGON NUT DIN 1 Piece(s) Same day 101.61.33.20.35

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Metric coarse Surface Treatment No
Sales Unit Low Quantity (can be purchased from one) Applications, Functions General Surface Treatment (Details) No