(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The included nylon ring is fitted with a male screw to prevent loosening due to rotation applied from various directions, direct vibration, and shock.
Part Number |
---|
NNF-1/2UNF-SUS |
NNF-1/2UNF-U |
NNF-1/4UNF-SUS |
NNF-3/8UNF-SUS |
NNF-3/8UNF-U |
NNF-5/16UNF-SUS |
NNF-5/16UNF-U |
NNF-7/16UNF-SUS |
NNF-NO.10-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Sales Unit | Nominal of Thread (inch) | Surface Treatment (Details) | Wrench Flats (MAX) | Wrench Flats (MIN) | Height (MAX) | Height (MIN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 321.29 | LFC NYLON NUT UNF | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | Low Quantity (can be purchased from one) | 1/2 | No | 19.10 | 18.83 | 15.46 | 14.71 | ||
฿ 25.15 | LFC NYLON NUT UNF | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Iron | Bright Chromate Plating | Low Quantity (can be purchased from one) | 1/2 | Bright Chromate Plating | 19.10 | 18.83 | 15.46 | 14.71 | |
฿ 77.34 | LFC NYLON NUT UNF | 1 Piece(s) | Available | 5 Day(s) | 10 | Stainless Steel | No | Low Quantity (can be purchased from one) | 1/4 | No | 11.15 | 10.93 | 8.33 | 7.57 | |
฿ 153.29 | LFC NYLON NUT UNF | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | Low Quantity (can be purchased from one) | 3/8 | No | 14.32 | 14.05 | 11.88 | 11.13 | ||
฿ 14.71 | LFC NYLON NUT UNF | 1 Piece(s) | 5 Day(s) | - | [Steel] Iron | Bright Chromate Plating | Low Quantity (can be purchased from one) | 3/8 | Bright Chromate Plating | 14.32 | 14.05 | 11.88 | 11.13 | ||
฿ 103.62 | LFC NYLON NUT UNF | 1 Piece(s) | Available | 5 Day(s) | 10 | Stainless Steel | No | Low Quantity (can be purchased from one) | 5/16 | No | 12.75 | 12.50 | 9.11 | 8.36 | |
฿ 9.24 | LFC NYLON NUT UNF | 1 Piece(s) | 5 Day(s) | - | [Steel] Iron | Bright Chromate Plating | Low Quantity (can be purchased from one) | 5/16 | Bright Chromate Plating | 12.75 | 12.50 | 9.11 | 8.36 | ||
฿ 150.00 | LFC NYLON NUT UNF | 1 Piece(s) | 5 Day(s) | 10 | Stainless Steel | No | Box/package | 7/16 | No | 15.92 | 15.65 | 11.88 | 11.13 | ||
฿ 112.00 | LFC NYLON NUT UNF | 1 Piece(s) | Available | 5 Day(s) | 10 | Stainless Steel | No | Low Quantity (can be purchased from one) | NO.10 | No | 9.55 | 9.33 | 6.32 | 5.82 |
Loading...
Applications, Functions | Stop loosening | Thread Type | Unify Fine UNF | Locking Details | Nylon Nut |
---|
How can we improve?
How can we improve?