1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Nut (Type 1, Small Size)

LFC NYLON NUT SMALL TYPE

Nylon Nut (Type 1, Small Size)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 77.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The included nylon ring is fitted with a male screw to prevent loosening due to rotation applied from various directions, direct vibration, and shock.

Part Number
NN1S-M8-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 77.81

LFC NYLON NUT SMALL TYPE 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Stainless Steel Applications, Functions Stop loosening
Thread Type Metric coarse Surface Treatment No Sales Unit Low Quantity (can be purchased from one)
Locking Details Nylon Nut Surface Treatment (Details) No Hex Nut Type A Type
Height(mm) 9.8 Wrench Flats(mm) 12 Pitch(mm) 1.25