1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ILISERT (Unified/UNC)【100 Pieces Per Package】

HSS ILISAATO UNC ROHS

ILISERT (Unified/UNC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,032.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Has no pitch jump unlike normal inserts, and will not deform even when the bolt is detached.

Part Number
ISU-1/4-5-SUS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 11,032.26

HSS ILISAATO UNC ROHS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Type Tangless Material Stainless Steel Screw Type Unified coarse thread
Application Light Metal Notch No Thread Dia. (After inserted), Unified(inch) 1/4-20
Operating Environment Manufacturing Equipment Length (After Insertion) L (Unified) 5