1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Barrier IN Pipe Barifas Main Body

DNH BARIFACE

Barrier IN Pipe Barifas Main Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,532.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Changes a straight-line flow to a spiral flow, reducing the dropping rate of the transported product, thereby helping to prevent cracking of the transported product. No dynamic force is used, making it economical. It has no screw or other shafts, which stabilizes the flow rate.

 
Part Number
VH-110
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,532.78

DNH BARIFACE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Pipe for Preventing Burst O.D.(mm) 143 I.D.(mm) 110
Height(mm) 130 Material Nylon Heat Resistant Temperature(℃) 60

Please check the type/dimensions/specifications of the part VH-110 in the Barrier IN Pipe Barifas Main Body series.