1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Design Caster, WAVE Plug-in (Blickle)

SSK CASTER

Plastic Design Caster, WAVE Plug-in (Blickle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,460.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· The main body is made of reinforced nylon and features a modern and well-balanced design.
· The swivel part is equipped with a sealed type radial ball bearing.
· Color is gray-white.
· Noise is reduced thanks to smooth traveling and easy operability.
· The stopper is a double stopper that stops swiveling and rotation of the wheel simultaneously.
· The wheel is made of a thermoplastic rubber that does not easily leave traces.

 
Part Number
WVX-TPA-126K-ZA-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,460.11

SSK CASTER 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plug Style / Plastic Mounting Height H(mm) 160 Properties Quiet
Load Range(daN) 80.01~140.00 Stopper (Detail) No Allowable Load(daN) 98
Wheel Material Thermoplastic Rubber Wheel Characteristics No Fitting Material Stainless Steel
Applicable pipe diameter(Ø) 22 Wheel Diameter(Ø) 125 Rim Width(mm) 32
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Metal Fitting Color (Finish) NA Specifications The wheels on earth
Detailed Wheel Specifications (Core: Polypropylene) Wheel color Gray White Floor Protection No Floor Protection
Wheel locality Made in Germany Eccentricity(mm) 40 Bearing Stainless Radial Ball Bearing

Please check the type/dimensions/specifications of the part WVX-TPA-126K-ZA-55 in the Plastic Design Caster, WAVE Plug-in (Blickle) series.