Transparent Chute Pipe PC Series

Caution
- Each size has a standard size of 2 m
Product Description
[Features]
· Made of tough, lightweight and weather-resistant polycarbonate.
· Since it is transparent, you can easily observe the flow of conveyed objects into the processing tank, making it suitable for food processing
· Compared to general resin pipes, it has greater mechanical strength and is particularly excellent in impact resistance.
· Models 98/93 are recommended as a standard type, and are available at low prices along with elbows and sockets
·Heat resistant temperature is 120℃
Product Specification
Heat resistant temperature: 120℃
Specifications Table
| Part number | Outer diameter (mm) | Inner diameter (mm) | Length (m) |
|---|---|---|---|
| PC-60 | 60 | 58 | 2 |
| PC-76 | 76 | 70 | 2 |
| PC-89-I | 89 | 85 | 2 |
| PC-89-II | 89 | 87 | 2 |
| PC-98 | 98 | 93 | 2 |
| PC-120 | 120 | 114 | 2 |
| PC-127 | 127 | 120.5 | 2 |
| PC-150 | 150 | 144 | 2 |
Usage Example

Elbow (15° combination)

Elbow 15° + Socket + Elbow 45°

Socket + pipe
Product Feature Details
- Lightweight and toughness
Made of polycarbonate, a lightweight, strong and highly weather resistant material. - Easy confirmation of conveyed objects
Since it is transparent, you can easily observe the flow of conveyed objects into the processing tank, making it suitable for food processing. - Impact resistance
It has greater mechanical strength than general resin tubes, and is particularly excellent in impact resistance. - Handy and economical
Standard models 98/93 are recommended as a popular type, and are available at low prices along with elbows and sockets.