1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Twin Casters, LKDG-RA (Blickle)

SSK CASTER

Plastic Twin Casters, LKDG-RA (Blickle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,089.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • สินค้าบางรายการจะสิ้นสุดการจำหน่าย ณ ปลายเดือนมีนาคม พ.ศ.2566 ซึ่งเป็นการหยุดจำหน่ายในระบบของมิซูมิเท่านั้น ทั้งนี้ผู้ผลิตยังคงผลิตสินค้าดังกล่าวนี้อยู่
    สินค้าดังกล่าวไม่มีแผนที่จะนำกลับมาจำหน่ายใหม่อีกครั้งและไม่มีสินค้าทดแทน สำหรับรายละเอียดกรุณาตรวจสอบจากหน้าจอขณะทำใบเสนอราคาและตอนสั่งซื้ออีกครั้ง


Product Description

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Operation is easy and noise generation is minimal since both traveling resistance and swivel resistance are low.
· The main body and the wheel core are made of reinforced nylon that is strong against shock.
· The wheel is made of a thermoplastic polyurethane that protects the floor and does not easily leave traces.
· Two colors, black and gray, are available.

 
Part Number
LKDG-PUA-100G-RA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,089.51

SSK CASTER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Plastic / Dual Wheels Mounting Height H(mm) 120 Properties Quiet
Load Range(daN) 80.01~140.00 Stopper (Detail) Screw-In with Stopper Allowable Load(daN) 107
Wheel Material Urethane Wheel Characteristics No Fitting Material Steel
Thread Dia. M12 Wheel Diameter(Ø) 100 Rim Width(mm) 19X2
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck Load Category Light Load Metal Fitting Color (Finish) Gray
Specifications The wheels on earth Detailed Wheel Specifications (Core: Reinforced Nylon) Wheel color Gray
Floor Protection With floor protection Wheel locality Made in Germany Eccentricity(mm) 33
Bearing NA

Please check the type/dimensions/specifications of the part LKDG-PUA-100G-RA in the Plastic Twin Casters, LKDG-RA (Blickle) series.