1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

POM Cut Plate

POM Cut Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,431.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material: Polyacetal (POM Duracon)
· Grade: Standard
· Color: White
· Hole drilling: No holes drilled
· Width (mm): 300
· Length (mm): 300
"Duracon" is a registered trademark of Polyplastics Co., Ltd. in Japan and other countries.

Part Number
POMK-10-300-300
POMK-20-300-300
POMK-30-300-300
POMK-40-300-300
POMK-50-300-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness
(mm)

฿ 1,431.36

NONMETAL SHEET 1 Piece(s) Same day 1010

฿ 2,993.16

AKT NONMETAL SHEET 1 Piece(s) 3 Day(s) -20

฿ 4,244.90

AKT NONMETAL SHEET 1 Piece(s) 3 Day(s) -30

฿ 5,773.94

AKT NONMETAL SHEET 1 Piece(s) 3 Day(s) -40

฿ 7,032.00

AKT NONMETAL SHEET 1 Piece(s) 3 Day(s) -50

Loading...

  1. 1

Basic Information

Material Polyacetal (POM and Duracon) Grade Standard Color White
Hole Machining No Hole Machining Width(mm) 300 Length(mm) 300