1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MC Nylon Cylindrical Rod

MC Nylon Cylindrical Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,830.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

MC Nylon is a sturdy material that is a widely used engineering plastic that features a mechanical strength excellent for providing impact-resistance.
Features chemical resistance and self-lubricity. Excels in resistance to oil and organic solvents.
[Outer Diameters (ø)] 20, 30, 40, 50
[Length (mm)] 1,000

Part Number
MCM-20-1000
MCM-30-1000
MCM-40-1000
MCM-50-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. D
(Ø)

฿ 2,830.45

RESIN ROUND BAR/ROD/PIPE 1 Piece(s) Same day 1020

฿ 3,281.00

AKT RESIN ROUND BAR/ROD/PIPE 1 Piece(s) 10 Day(s) -30

฿ 3,995.95

AKT RESIN ROUND BAR/ROD/PIPE 1 Piece(s) 10 Day(s) -40

฿ 4,130.09

AKT RESIN ROUND BAR/ROD/PIPE 1 Piece(s) 10 Day(s) -50

Loading...

  1. 1

Basic Information

Material (Engineering Plastic) MC Nylon Color Blue Length(mm) 1000