1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bolt Hook

SINGLE HOOKS

Bolt Hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be installed onto a wall or pillar and used as a terminal fitting for chains or wire.

Part Number
EHB-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 312.00

SINGLE HOOKS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw Type
Qty. 1 Reference Applied Load(kgf) 20 Full length L(mm) 52
Twist Diameter(mm) M-6 Wire diameter(φ) 6 Hook Opening Dimensions S(mm) 8.5
Note With cut anchor (iron), Code No.1497

Please check the type/dimensions/specifications of the part EHB-6 in the Bolt Hook series.