1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wall hook

Wall hook
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 394.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used as a terminal fitting for hangers, chains, and rope. Shape: single hook, hook material: stainless steel (SUS304); fixing method: screw fixing type; quantity: 1 pc.; reference working load (kgf): 15; mounting hole diameter d(ø): 4.2; mounting pitch W2 (mm): 22

Part Number
WH-1
WH-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull length L
(mm)
Hook Opening Dimensions S
(mm)
Hook R
(mm)
Note

฿ 394.67

SINGLE HOOKS 1 Piece(s) 5 Day(s) 3872.5Code No. 146

฿ 478.48

SINGLE HOOKS 1 Piece(s) 5 Day(s) 41104.5Code No. 147

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Qty. 1 Reference Applied Load(kgf) 15 Mounting Hole Diameter d(φ) 4.2
Mounting Pitch W2(mm) 22