1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S-Shaped Hook, SA Type【1-150 Pieces Per Package】

S-Shaped Hook, SA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All stainless steel and is a strong anti-rust hanging bracket.

Part Number
SA-2.3
SA-2.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCode No. Wire diameter D
(mm)

฿ 32.78

HANGING TOOLS 1 Piece(s) 10 Day(s) 12492.3

฿ 3,617.00

HANGINGTOOLS 1 Pack(s)

150 Pieces Per Package

18 Day(s) 11492.5

Loading...

  1. 1

Basic Information

Type S-shaped Hook Material Stainless SUS304 Reference Applied Load(kgf) 5