1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JIS Type Shackle

JIS Type Shackle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 988.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

U-shaped coupling fitting to be connected to the tip of the rope, wire.

Part Number
SC-6
SC-8
SC-12
SC-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCode No. Wire diameter D
(mm)
Reference Applied Load
(kgf)
Inside Diameter Length L
(mm)

฿ 1,040.90

HANGING TOOLS 1 Piece(s) Same day 1919820024

฿ 988.57

HANGING TOOLS 1 Piece(s) 5 Day(s) 19201035032

฿ 1,513.06

HANGING TOOLS 1 Piece(s) 5 Day(s) 19221590048

฿ 2,230.91

HANGING TOOLS 1 Piece(s) 5 Day(s) 192419150064

Loading...

  1. 1

Basic Information

Type Shackle Material Stainless SUS304