1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Products, SFH Type Header Rc Thread (SFH-2003)

ODS PIPING MANIFOLD

Stainless Steel Products, SFH Type Header Rc Thread (SFH-2003)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Austenitic stainless steel screws with good corrosion resistance.

 
Part Number
SFH-2003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe Number of Branch

฿ 1,052.13

ODS PIPING MANIFOLD 1 Piece(s) 5 Day(s) 3

Loading...

  1. 1

Basic Information

OUT Side, Nominal Designation of Thread Denomination B (Denomination A) 3/4B(20A) OUT Side, Nominal Designation of Thread, Second Port, Denomination B (Denomination A) 1/2B(15A) Material SCS13
IN Side, Nominal Designation of Thread Denomination B (Denomination A) 3/4B(20A) Type Piping Manifold Pipe Opening Type fixation
IN Side, Type of Pipe Connection Rc Screws OUT Side, Type of Pipe Connection Rc Screws OUT Side, Type of Branch Connection Rc Screws
Number of Sales Unit 1

Please check the type/dimensions/specifications of the part SFH-2003 in the Stainless Steel Products, SFH Type Header Rc Thread series.

Products with similar specification

Part Number
SFH-2002
SFH-2004
SFH-2005
SFH-2006
SFH-2007
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThe Number of Branch

฿ 883.15

1 Piece(s) 5 Day(s) 2

฿ 1,295.59

1 Piece(s) 5 Day(s) 4

฿ 1,472.74

1 Piece(s) Same day 5

฿ 1,701.32

1 Piece(s) 5 Day(s) 6

฿ 1,804.90

1 Piece(s) 5 Day(s) 7