1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SRH Type Header (SRH-2006)

ODS PIPING MANIFOLD

SRH Type Header (SRH-2006)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the branch port of the header is a tapered female thread, it requires a fitting and a valve.

 
Part Number
SRH-2006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOUT Side, Nominal Designation of Thread Denomination B (Denomination A) The Number of Branch IN Side, Nominal Designation of Thread Denomination B (Denomination A) JWWA Certificated

฿ 1,730.71

ODS PIPING MANIFOLD 1 Piece(s) 8 Day(s) 3/4B(20A)63/4B(20A)No

Loading...

  1. 1

Basic Information

OUT Side, Nominal Designation of Thread, Second Port, Denomination B (Denomination A) 1/2B(15A) Material Bronze (CAC406C) Type Piping Manifold
Pipe Opening Type fixation IN Side, Type of Pipe Connection Rc Screws OUT Side, Type of Pipe Connection Rc Screws
OUT Side, Type of Branch Connection Rc Screws Number of Sales Unit 1

Please check the type/dimensions/specifications of the part SRH-2006 in the SRH Type Header series.

Products with similar specification

Part Number
SRH-2504-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOUT Side, Nominal Designation of Thread Denomination B (Denomination A) The Number of Branch IN Side, Nominal Designation of Thread Denomination B (Denomination A) JWWA Certificated

฿ 2,859.32

1 Piece(s) 8 Day(s) 1B(25A)41B(25A)Available