(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Saves energy and improves the efficiency with a new part configuration. Meets divers on-site needs due to reduced flow loss.
Type | Standard | Mount Type | Female Thread | Male/Female | Socket |
---|---|---|---|---|---|
Seal Material | Fluorine Rubber (FPM) | Applicable Fluid | Water / Air / Oil | Valve Structure | Double passages opening closing type |
Operating Environment, Applications | Standard / Industrial Machinery | Operating Temperature Range(°C) | -20::+180 |
Please check the type/dimensions/specifications of the part CSPE02S2 in the Quick Coupling, SPE TYPE, Socket series.
Part Number |
---|
CSPE01S2 |
CSPE01S3 |
CSPE02S3 |
CSPE03S2 |
CSPE03S3 |
CSPE04S2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Max. Operating Pressure (MPa) | Connection Shape T |
---|---|---|---|---|---|---|---|
฿ 822.65 | 1 Piece(s) | 5 Day(s) | Brass | 0~5.0 | Rc1/8" | ||
฿ 1,457.24 | 1 Piece(s) | 5 Day(s) | Stainless Steel (SUS304) | 0~7.5 | Rc1/8" | ||
฿ 1,650.95 | 1 Piece(s) | 12 Day(s) | Stainless Steel (SUS304) | 0~7.5 | Rc1/4" | ||
฿ 1,419.35 | 1 Piece(s) | 5 Day(s) | Brass | 0~5.0 | Rc3/8" | ||
฿ 2,056.10 | 1 Piece(s) | 10 Day(s) | Stainless Steel (SUS304) | 0~7.5 | Rc3/8" | ||
฿ 2,668.46 | 1 Piece(s) | 5 Day(s) | Brass | 0~3.0. | Rc1/2" |
How can we improve?
How can we improve?