(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Through-type coupling with a revolutionary double-open pathway valve-less structure. High flow rate and low pressure loss allows handling of even highly viscous fluids.
Part Number |
---|
CTL08PH3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Applicable Fluid | Seal Material | Operating Temperature Range (°C) | Max. Operating Pressure (MPa) | Applicable Hose |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,348.58 | NAC COUPLER/ONE-TOUCH JOINT | 1 Piece(s) | 5 Day(s) | Stainless Steel (SUS304) | Air / Oil | Nitrile Rubber (NBR) | -20~+80 | 0~4.5 | 1" |
Loading...
Mount Type | Hose nipple | Male/Female | Plug | Type | Standard |
---|---|---|---|---|---|
Operating Environment, Applications | Standard / Industrial Machinery | Valve Structure | Double passages opening type |
Please check the type/dimensions/specifications of the part CTL08PH3 in the Quick Coupling, TL TYPE, Plug PH series.
Part Number |
---|
CTL02PH3 |
CTL03PH2 |
CTL03PH3 |
CTL10PH2 |
CTL10PH3 |
CTL12PH2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Body Material | Applicable Fluid | Seal Material | Operating Temperature Range (°C) | Max. Operating Pressure (MPa) | Applicable Hose |
---|---|---|---|---|---|---|---|---|---|---|
฿ 418.37 | 1 Piece(s) | 12 Day(s) | Stainless Steel (SUS304) | Oil / Air | Nitrile Rubber (NBR) | -20~+80 | 0~7.5 | 1/4" | ||
฿ 268.40 | 1 Piece(s) | 5 Day(s) | Brass | Oil / Air / Water | Fluorine Rubber (FPM) | -20~+180 | 0~5.0 | 3/8" | ||
฿ 496.98 | 1 Piece(s) | 14 Day(s) | Stainless Steel (SUS304) | Oil / Air | Nitrile Rubber (NBR) | -20~+80 | 0~7.5 | 3/8" | ||
฿ 1,950.08 | 1 Piece(s) | 8 Day(s) | Brass | Oil / Air / Water | Fluorine Rubber (FPM) | -20~+180 | 0~2.0 | 1 1/4" | ||
฿ 4,268.51 | 1 Piece(s) | 5 Day(s) | Stainless Steel (SUS304) | Oil / Air | Nitrile Rubber (NBR) | -20~+80 | 0~3.0 | 1 1/4" | ||
฿ 2,897.04 | 1 Piece(s) | 8 Day(s) | Brass | Oil / Air / Water | Fluorine Rubber (FPM) | -20~+180 | 0~2.0 | 1 1/2" |
How can we improve?
How can we improve?